See All Dual Head Adjustable

Stenner Dual Head Adjustable 170DM5

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Stenner 170 Series pumps have two pump heads For increased output and control in one pump. Stenner's double head adjustable output Metering pump is built with four detachable components: the motor, feed rate control, and two pump heads. Outputs are dependent upon three factors: the rpm of the motor gears, the percentage setting on the feed rate control, and the size of the peristaltic pump tube. All Stenner Metering pumps have a 3-point roller design in the pump head, which acts as a check Valve to prevent back flow, siphoning, overdosing, and loss of prime. Series 170 pump choices include flow rates up to 170 gallons and fixed pump output controls, single adjustable control of both pump head outputs or adjustable output controls For both heads.

Model Number: Model 170DM5 Part Number: 170JL5A3STAA Flow: 170 GPD Pressure: 25 PSI Controls: Adjustable output Electrical: 120V/60Hz Connection: #5 tube, 3/8" white Tube Material: Santoprene Maximum Operating Temperature: 125 F (52 C)

170JL5A3STAA

  • Disinfection
  • pH control
  • Corrosion and scale control
  • Oxidation
  • Sanitization 

  • Constructed of FDA approved, NSF listed materials
  • Self-priming against maximum working pressure
  • Foot Valve not required
  • Can run dry and does not clog from dirt and debris
  • Can pump off-gassing solutions without losing prime
  • Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump
  • Quick and easy tube replacement without tools with the QuickPro pump head