Enable high contrast mode
See All 4-20 mA Controlled Pumps

PULSAtron MP Series, Model LMH7, 240GPD 35PSI

Material: W2T547857
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Pulsafeeder's Pulsatron MP Series pumps are true microprocessor controlled instruments for precise and accurate metering control. Packed with standard features, the MP Series includes automatic control via 4-20mA or 20-4 mA inputs, external pace with stop feature, and 16 character LCD display with support for English, French, and German languages.

Series MP features a six-button touch pad control with internationally recognized symbols for simplified programming and alarm signals for signal loss, full count, circuit failure, pulse overflow and pulse rate high. Liquid low level indicator capability is standard. Nineteen distinct models are available, having pressure capabilities to 300 PSI (21 bar) @ 3 GPD (0.5 lph), and flow capacities to 504 GPD (79.5 lph) @ 20 PSI (13 bar).

LMH7TA-WTC3-XXX

  • Automatic control
  • Suction lift: 4ft dry and 10ft once primed
  • Flow verification on select sizes
  • Flow totalization
  • Relay output for computer interface or AC power
  • Simple prompts in plain language
  • Alarm signals for signal loss - full count - circuit failure - pulse overflow and pulse rate high
  • Liquid low- level indicator capability is standard
  • Timed sequences can be set for selected intervals and rate for repetitive metering
  • Pulse signals can be multiplied or divided by 1 to 999
  • Large easy to read backlit LCD display
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy

  • Model Number: Model LMH7
  • Part Number: LMH7TA-WTC3-XXX
  • Flow: 240 GPD
  • Maximum Pressure: 35 PSI
  • Turndown Ratio: 1000:1
  • Controls: Signal level output relay
  • Electrical: 115V/50-60Hz
  • Wet End Material: WTC
  • Connection: 1/2" OD
  • Extras: None

  • Substitute Black UV Resistant Tubing (055)
  • PVDF Tubing (130)
  • Five Function Valve (500)
  • Five Function Degas Valve (520)
  • 15 Gallon ITS Tank System (ITS)
  • European Power Cord (365)
  • No Extras (XXX)

To configure the base model, chose a suffix to add to the original model number.