See All External Pacing Feeders

Pulsafeeder Series C Plus LD04 Metering Pump LD04EA-VHC1-XXX

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pulsafeeder's Pulsatron Series C Plus offers manual control stroke length adjustment with a fixed stroke rate. The difference between the Pulsatron C and C Plus models is the pressure rating. 

  • Model Number: Model LC04
  • Part Number: LD04EA-VHC1-XXX
  • Flow: 24 GPD
  • Maximum Pressure: 80 PSI
  • Turndown Ratio: 100: 1
  • Controls: External pacing with auto/manual switch
  • Electrical: 115V/50-60Hz
  • Wet End Material: VHC
  • Connection: 3/8" OD
  • Extras: None

Use of high quality solenoid and special enclosures to effectively dissipate heat ensure that Series C Plus pumps continue to meet specifications for pressure and capacity even during extended use. Feeders are agency approved and water resistant for demanding outdoor and indoor applications. Pulsatron Series C Plus feeders have additional options for modification, listed below.

* Four distinct models are available, having pressure capabilities to 80 PSI (5.6 bar), and flow capacities to 30 GPD (4.7 lph). Metering performance is reproducible to within +/- 3% of maximum capacity.

LD04EA-VHC1-XXX

  • Manual control by on-line adjustable stroke length (fixed stroke rate)
  • Water resistant
  • Safe and easy priming with durable leak-free bleed valve assembly
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Solenoid protection by thermal overload with auto-reset
  • Internally dampened to reduce noise
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Few moving parts
  • Wall mountable
  • Safe & Easy Priming with durable leak-free bleed valve assembly (standard)
  • Optional Control: External pace with auto/manual selection
  • Feeders include foot valve/strainer/weight assy. , 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy.