See All Conductivity / Restivity Transmitters

Myron L Digital Conductivity 758II-125

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L 758II is a Digital Conductivity Monitor/controller model. The unique circuitry of the 750 Series II Conductivity Monitor/controllers guarantee accurate and reliable measurements. Drift free performance is assured by "field proven" electronics, including automatic DC offset compensation and highly accurate drive voltage. Since temperature compensation is at the "heart" of accurate water measurement, all Myron L Monitor/controllers feature a highly refined and precise TC circuit. This feature perfectly matches the water temperature coefficient as it changes. All models corrected to 25C. Uncompensated models available to conform with USP 25.

  • Model Number: Myron L 758II-125
  • Parameters: Conductivity (0-10,000 micro siemens /0-10 milli siemens)
  • Electrical: 100-240V 50/60Hz
  • Enclosure: IP65/NEMA 4X water resistant & corrosion-proof rated
  • Mount: Panel, bench, or surface mounting
  • Control Module: 1 SPDT 10 amp @ 250 VAC, 30 VDC
  • Display: 3-1/2 inch digital display
  • Alarm: Single Alarm/controller fully adjustable 0-100% of full scale
  • Power Cord: None
  • Weight (lbs): 2.0

758II-125

  • Digital Conductivity Monitor/controller
  • A push-to-test button makes set point checks easy, while the internal alarm set discourages unauthorized adjustments
  • Ensures Water Quality
  • Built-in electronic calibration allows for fast quality checks
  • Affordable
  • Ease of Operation
  • Low Maintenance

  • Reverse Osmosis
  • Process Control
  • Seawater Desalination
  • Waste Treatment
  • Food Processing
  • Plating
  • Power Plants
  • Laboratories
  • Printing
  • Aquaculture
  • Agriculture
  • Environmental Studies
  • Medical
  • Boilers (250 psi @ 205°C)
  • Cooling Towers