See All Stenner Parts

Stenner Flow Indicator 3/8" Connections AK700

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Flow Indicator, Stenner AK700, 3/8" Connections 

  • Material Body: PMMA (Polymethylmethacrylate)
  • Connecting Nuts: 1/4" or 6mm PVC (Polyvinylchloride); 3/8" only PP (Polypropylene)
  • Adapter (3/8" only): PVC (Polyvinylchloride)
  • Ferrules: PE (Polyethylene)
  • Ball: PTFE (Polytetrafluoroethylene)
  • O-Ring: FKM (Fluorocarbon)
  • Maximum Operating Pressure: 100psi (6.9 bar)
  • Maximum Operating Temperature: 107F (41.6C)

AK700