Enable high contrast mode
See All Conductivity / Resistivity

Myron L Resistivity Sensor 1/2" 316L SS

Material: W2T460526
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Myron L CS10 series sensors are primarily designed for use in pure water applications. These sensors are designed with double O-rings. The first EPR O-ring bears the brunt of process interface allowing the second O-ring to maintain reliable sealing, free from chemical attack.

An integral temperature element allows automatic compensation for maximum accuracy. Process connections are made via a bored through swage 3/4" NPT fitting as standard. This fitting may be installed into a line or tank, or may be reversed and connected to a standpipe for use in a submersion configuration.

  • Model Number: Myron L CS10-HPSS
  • Fitting: 1/2" 316L SS
  • Insertion Length in inches (mm): 2.75 (69. 9)
  • Cable Length ft(m): 10 (3)
  • Range: 0-200 Kilohms to 0-20 Megohms
  • Cell Constant: 0. 05
  • Electrode Material: 316L SS
  • Insulator Material: Telomere;
  • Max Pressure/Temp Psig (bar) C (F): 200 (13. 8) at 120 (248)

CS10-HPSS

  • Economic value
  • Small, convenient size
  • 100 psi at 100C
  • General purpose use
  • Field replaceable

  •  1/2" 316 stainless steel fitting