It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

I need a wastewater pump with advanced functionality

Flygt Concertor with MultiSmart powered by Nexicon provides advanced functionalityConcertor with MultiSmart® powered by Nexicon® provides more built-in functionality than any other pump on the market. Automatic pump and sump cleaning, integrated operational analysis for optimal pump efficiency, and pre-programmed pump station logic are all integrated into a single system with optional SCADA connectivity. All functions are pre-engineered, pre-installed, pre-configured and tested as a total solution – straight from the factory. 

In addition, MultiSmart powered by Nexicon provides a modular, plug-and-play architecture that allows integration of conventional and integrated drive pumps, along with sensors and probes. Custom programming is available via CODESYS, an industry standard programming language.

Installation and commissioning are swift and stress-free thanks to a helpful set-up wizard, and your system is secured according to the latest standards. 

This all adds up to a reliable pump station that provides lifecycle cost savings and is ready to scale with your system needs. 

Recommended Concertor systems

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Explore other pain points