Installation

The core of Xylem Vue Secure Connect is the modem Cloud Connectivity Device (CCD). Read here to learn about the CCD and how to connect devices to it.

Installation

To get started with Secure Connect, first make sure that your account is activated. Next, unpack the CCD 401 and connect it to the power and antenna. Then, get a device that you want to connect to Secure Connect and plug it into the CCD 401. Finally, open the Secure Connect application and set up your station. For support on specific topics, see the information below.

Hardware

  • The Flygt CCD 401

    The core of Secure Connect is the modern Cloud Connectivity Device (CCD)

  • Compatible Devices

    A list of compatible devices including I/O and CCD gateway connection devices

  • Custom Devices

    Devices that aren't on the compatible device list can be added as custom devices

  • Device Configuration

    Configuration steps for devices that require special setup to communicate with the CCD 401

  • More information

    Many users have had similar questions about the CCD 401 gateway. Find the answers you need in the FAQs

External Integration

  • Secure Connect API

    Application Programming Interface (API) gives the external systems access to Secure Connect data

  • OPC UA Connector

    Enables software with an OPC Unified Architecture client to read Secure Connect data and alarms

  • Questions?

    Browse other questions related to how Secure Connect works in the FAQs