Wallace & Tiernan Products
-
DEPOLOX® 5 Measurement Module
Water Quality measurement module for use with SFC or MFC consisting of plug-in sensor card and flow cell. -
Discontinued product -
SFC BA Chlorine Analyzer
Online process analyzer for free and total chlorine residuals based on membrane sensor technology
Discontinued product -
OSEC® B1 On-Site Hypochlorite Generation System
OSEC® B1 system is a configurable, packaged On-Site Hypochlorite generating system that creates <1% sodium hypochlorite solution based on monopolar...
-
Gas Feed V2000 Chlorinator
Remote vacuum solution covering medium to high capacity applications with differentially regulated gas feeder and floor or wall mounted options for versatility -
Gas Feed S10K™ Chlorinator System
All vacuum operated, sonically regulated gas feeder unit for low capacity dosing applications
-
Gas Pressure Reducing Valve Series 50-165
The Gas Pressure Reducing Valve is an independent, heavy-duty, spring loaded diaphragm valve, providing an automatically regulated output and a positive manual...
-
Pressure Type Changeover Modules with CCU
Evoqua offers various automatic changeover modules to ensure an uninterrupted and unattended changeover to a fresh gas supply when the on-line supply is...
-
Vacuum Type Remote Switchover
Remote vacuum switchover unit which ensures uninterrupted chlorine dosing by delivering a continuous supply
Discontinued product -
E-2000 Evaporator
Water-immersed tank heat exchanger specifically designed for the conversion of liquid chlorine to a gaseous state.
-
Injectors
Injectors are key elements of any gas feed system that operates under vacuum. Evoqua Water Technologies offers two types of injectors - fixed throat type...
-
V-2030 Gas Chlorinator
High capacity, differentially regulated gas feed system incorporating v-notch plug for feed rate control
-
Emergency Shutoff Drive (ESD) for Chlorine Gas
Wallace & Tiernan® Emergency Shutoff Drive is the additional safety measure for your chlorine gas application.
-
-
Rivo™ I Control System
Next generation control system for complete control of Evoqua disinfection systems using one intelligent platform. -
Rivo™ I System – Municipal and Industrial Water Quality Analyzer
Next generation analyzers transforming the measurement and control of water treatment across municipal and industrial applications. -
DEPOLOX® 700 M ANALYZER
Online process analyzer for the measurement and limited control of disinfectant concentration in clean water applications -
DEPOLOX® 400 M Analyzer
Online process analyzer for the measurement of disinfectant concentration in clean water applications -
GMS Plus Multi-Function Gas Detection Systems
Wallace & Tiernan® Systems offer the GMS plus system, a flexible two channel measuring system designed for gas and temperature monitoring in up to two...
-
Sensors & Parameters
Evoqua offers a variety of sensors and parameters fulfilling the needs of the water industry. See the list of available sensors and parameters.
-
Deox/2000® Dechlorination Analyzer
Online dechlorination process instrument for the continuous measurement of Sulphur Dioxide and total chlorine residualsDiscontinued product -
OPC-Server Software
Flexible and transparent software system enabling measurement and control systems data access
Discontinued product -
P34 Professional Mobile Photometer
Moblie photometer for professional hand-held measurement of 35 parameters in a single device
Discontinued product -
SFC PC Process Controller
The SFC Series of analysers and controllers are discontinued and no longer available for sale. Limited services and spare parts support will be provided until...
Discontinued product