It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Xylem's Non-Clog Godwin Dri-Prime NC350 Pump

The Godwin Dri-Prime NC350 is the largest pump in the NC line, a powerful pump offering flows to 6,530 GPM and discharge heads to 160 feet. The higher flow capabilities are ideal for wastewater applications where other pumps could clog or fail.

The NC350 features patented Flygt N-technology with an innovative self-cleaning impeller for non-clog performance. NC series pumps are engineered to deliver sustained high efficiency, lower energy and fuel costs, and reduced unplanned downtime. This makes the NC350 a best-in-class portable pump suitable for both sewage and clean water applications.

Features and Benefits

  • Dri-Prime automatic self-priming system that primes and re-primes from dry to 28 feet without operator assistance
  • Hard-Iron™ (60 HRC) impeller and insert ring
  • Dry-running high-pressure oil bath mechanical seal with highly abrasion-resistant silicon carbide faces
  • Close-coupled centrifugal pump for easy pump-end or engine/motor changeover in the field

The NC350 can be customized with a diesel engine or electric motor, highway trailer or skid-mounted, or quiet enclosure. It is also available as a Godwin DBS for pump station backup.

Xylem