See All Repair Clamps

247 Full Circle® Redi-Clamp®

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 247 Full Circle Redi-Clamp is designed to repair pin holes, punctures or splits in PVC, Copper, Steel, and HDPE* pipe. It provides an economical means of repairing leaks while offering 360° coverage for the full pipe surface. 

Key Product Features

  • Built to a specific pipe O.D. 
  • Drop-in bolts help ease installation
  • Standard widths are 3", 6" and 12"
  • Available in IPS and Copper tube sizes
  • Provides 360º coverage, covering the full pipe surface
  • Use 6" long or longer clamps to join pipe ends of like size
  • 18-8 Type 304 Stainless Steel band for corrosion resistance
  • Economical means of repairing pin hole leaks, punctures and splits in pipe

The Smith-Blair 247 Full Circle Redi-Clamp is a repair clamp designed to repair pin holes, punctures or splits in PVC, Copper, Steel, or HDPE* pipe. It features a Type 304 Stainless Steel band for excellent corrosion resistance. The clamp is built to a specific pipe O.D. and includes drop-in bolts to help ease installation. Standard widths are 3", 6" and 12", and it is available in IPS and Copper tube sizes.

The 247 Full Circle Redi-Clamp accommodates nominal pipe sizes from 1/2" thru 2" and handles working pressures up to 150 PSI. You can also use 6" long or longer clamps to join pipe ends of like size. This product offers an economical way to ensure your operations remain resilient and reliable.

Specifications

Notes

*Please visit the Resources page on our website to view the High Density Polyethylene Pipe (HDPE) guide with more specific information on how to use our products on HDPE pipe.