See All Repair Clamps

274 Bell-Joint Leak Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Bell Joint Leak Clamp

  • Designed to fit both caulked or rubber ring joints in virtually all classes and brands of Cast Iron or Ductile
    Iron pipe within same nominal size
  • Suitable for use on C900 and C905 PVC through 24" with the use of longer bolts-DR 18 minimum
  • Kee-Lok gasket design eliminates need for field cutting gaskets—the ends are easily joined—no need of
    staples, tongs, tape or other gadgets to hold the gasket ends together (not available in 14", 30" or 36")
  • Flexi-Coat® Fusion-Bonded Epoxy finish standard for great corrosion resistance
  • Can be used to prevent leaking bell gaskets as well as repairing them
  • Can be installed without interrupting the flow of the pipeline
  • Front and back pieces are interchangable
  • All Bell-Spigot pieces are identical, making installation easier

Smith-Blair 274 Bell Joint Leak Clamps provide a fast, economical means of sealing or preventing leaks in cast iron bell, and spigot caulked or rubber ring joints. The design of the "Kee-Lok"® gaskets and Bell-Spigot rings enable a single clamp to fit both caulked and rubber ring joints on virtually all classes and brands of cast iron pipe in nominal sizes up to 36-inches. They are also suitable for use on AWWA C-900 PVC pipe thru 24-inches (longer bolts are required).