See All Service Saddles

312 Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field
  • TaperSeal™ gasket-provides wide sealing area
  • Increased pressure improves sealing
  • Canted ears-permit maximum strap bearing area
  • Open and closed ears mean no loose parts, and make installation easy
  • Heavy hex nuts
  • Wide saddle skirt; heavy tapping boss
  • Wide bales-with low profile feature give greater pipe
    contact
  • Working Pressure 150 PSIG

Smith-Blair’s service saddles for gas have a unique design that affords maximum contact with the pipe.

The low profile wrap-around design gives full pipe support. When tightening, the pressure is applied circumferentially at the top and bottom. The pipe is actually reinforced, not crushed. This wrap-around design prevents movement on the pipe and assures a tight seal that will last as long as the pipe.

Smith-Blair service saddles furnished to the gas industry are air-tested and marked according to gas industry requirements.