Stainless Steel service saddle with double bolt specifically designed for PVC pipe, but can be used on other pipe types.
Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.
Application: Uniform sealing to provide uniform pipe support, without crushing action.