It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Meters

Sonix IQ™ Ultrasonic Gas Meter

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

Sonix IQ: Smarter. Smaller. Safer.

Sonix IQ combines the sustained accuracy of ultrasonic technology with integrated two-way FlexNet® communications and remote capabilities to give utilities better insight into and control over their gas distribution systems.

It is the first commercially-available residential ultrasonic meter to meet rigorous North American standards – the result of Sensus’ 25 years of ultrasonic meter design and production experience. It has no moving measurement parts to wear out over time, delivering pinpoint accuracy over the life of the meter. It boasts advanced features, including pressure monitoring, meter health diagnostics and remote shut-off. All of this contained within a smaller, lighter meter that is half the size and weight of a mechanical meter plus radio at a comparable cost.

  • Dual-class metrology: 250 CFH or 425 CFH
  • 90-day hourly data logs
  • Built-in theft and tamper detection
  • Available pulse output
  • Optional FlexNet capability

Benefits to you

Compact, durable design

  • Smaller footprint fits anywhere
  • Lighter meter is easier to install and reduces shipping and storage costs
  • Solid-state construction, integrated comms module and 20-year battery reduce ops costs

Intelligence

  • Continuous meter health checks with alerts improve customer service and asset management
  • Supports third party radios for easy integration with existing networks

Control

  • Provides two-way communications when used with a Sensus FlexNet® communication network
  • Enables remote configuration and shut-off, reducing truck rolls

Capacity

  • 250 cfh at ½” differential 425 cfh at ½” differential

Connections

  • All available connections are on 6 in. (152mm) center to center. Recommended mounting with connections up

Dimensions (average)

  • 9.94 in. L x 4.38 in. W x 7.89 in. H (252.5mm L x 111.3mm W x 200.4mm H)
    Weight
  • 6.3 lb (2.86 kg)

Accuracy

  • Complies with ANSI B109.1, PS-G-06

Intrinsic Safety

  • Class 1 Division 2, Group D T4. CSA C22.2 No 213 Class 1 Division 1, MC Canada approval AG-06456

Third Party Radios

  • Itron® 100G, 500G, and 550G
  • Landis+Gyr Gridstream® M110 and M120
  • Aclara RF3500 STAR®