It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Boiler Control Valves

Series TC-4 Test-N-Check Valves

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

For use on hot water boilers

  • Simplifies ASME CSD-1A. code mandated testing of low
    water cut-offs by eliminating the need to drain the system
  • Includes one upper and one lower valve for mounting at
    crosses in equalizing lines
  • Restricts water flow when the low water cut-off’s blow down valve is open
  • Adjustable built-in vacuum breaker in upper valve provides rapid
    evacuation of water from the float chamber
  • 1″ NPT connection
  • Maximum temperature 250°F (121°C)
  • Maximum pressure 160 psi (11 kg/cm2)