Enable high contrast mode
See All Aeration Equipment

Silver Series II membrane disc diffusers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Ideal for air-on/air-off applications such as SBRs, aerobic digesters, and anoxic swing zones, as well as continuous operation
  • Over 22 million diffusers installed in municipal and industrial applications worldwide
  • Higher sustained efficiencies verified through 3rd party testing
  • Advanced membrane perforation technique creates extremely fine, uniform bubble pattern for optimal oxygen transfer
  • Low maintenance and long service life of 10+ years

Delivering years of proven performance

Xylem's Sanitaire Silver Series II membrane disc diffusers feature a unique split pattern and slit shapes, which disperse air bubbles in an extremely fine and uniform pattern for high oxygen transfer efficiency. The specially-blended, high grade EPDM elastomer compounds resist degradation that’s common to other membranes, and delivers over 10 years of proven performance.

Lower energy consumption and raised operating efficiencies are made possible by the unique membrane shape, integrated O-ring, and top-sealing threaded retainer ring, which eliminates leakage.  A highly effective, integrated check valve enables the aeration zones to be easily shut down for air-on/air-off applications.

Sanitaire patented pipe joints are designed to withstand thermal expansion and contraction, water hammer and other dynamic stresses, while pipe supports allow infinite height adjustment for accurate grid leveling. Spline joint design makes it easy to install and eliminates the risk for installation  errors for contractors. Piping and other elements of the Silver Series II system are fully interchangeable with Sanitaire ceramic disc systems.

Specifications