It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Compressed Gas Mixing Systems

BioCycle-D Optimized Aerobic Digestion Process

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Contact the EnviroMix Team

*  Required Field

The BioCycle-D Optimized Aerobic Digestion Process provides ideal conditions for aerobic sludge digestion and the reduction of organic matter through endogenous respiration, maximizing volatile solids (VS) destruction, pathogen reduction, and sludge conditioning at a fraction of the expense of conventional aerobic digestion process. The process is also capable of producing Class B biosolids.

  • Uniformly mix sludge at concentrations up to 4% solids and meet Class B Biosolids for land application
  • Facilitates nutrient removal and sequestration to optimize the aerobic digestion process
  • Automatic controls adjust process phases for variable sludge loading rates
  • 50% or greater energy savings over a conventional approach to aerobic digestion
  • Operates at a fraction of the cost of aeration blowers
  • Online process instrumentation reduces operator demands
  • Accommodates varieties of sludge treatment requirements and is compatible with any tank geometry or configuration

By decoupling aeration from mixing, BioCycle-D operates on the principle of alternating aerobic and anoxic conditions to optimize digestion and save energy. Through instrument feedback, the BioCycle-D controller automatically transitions the cycles from aerobic for volatile solids destruction to anoxic/anaerobic for facilitating denitrification, alkalinity recovery, and energy savings.

Learn more about the process optimization, energy efficiency, straightforward operation, and unparalleled flexibility that BioCycle-D provides

Process Optimization

BioCycle-D technology is able to uniformly mix sludge at concentrations up to 4% solids and meet Class B Biosolids for land application. Keeping contents mixed facilitates denitrification and allows for further treatment. Completely mixed, air off time periods allow for further conditioning of the sludge for dewatering. BioCycle-D provides VS destruction, whereby the amount of biomass to be disposed of is reduced. BioCycle-D facilitates nutrient removal and sequestration to optimize the aerobic digestion process, thus improving the treatment efficiency of nitrogen and phosphorus in the activated sludge process. Automatic controls adjust the process phases for variable sludge loading rates, providing significant reduction in nitrogen and phosphorus in the supernatant return stream to secondary process.

Energy Efficiency

BioCycle-D solutions deliver 50% or greater energy savings over a conventional approach to aerobic digestion. Decoupling aeration from mixing allows aeration to be designed for VS destruction only, not to keep the contents of the tank mixed. Concurrent operation of aeration and mixing allows air to be turned down indefinitely. The mixing system operates at a fraction of the cost of aeration blowers.

Straigntforward Operation

Ability to mix and aerate below the grid eliminates dead zones in cone-bottom tanks. Through instrument feedback, the BioCycle-D controller automatically transitions the cycles from aerobic for volatile solids destruction to anoxic/anaerobic for facilitating denitrification, alkalinity recovery, and energy savings. By using online process instrumentation to adjust the aerobic and anoxic cycle durations based on real-time demands, reduced operator attention can be realized.

Unparalleled Flexibility

BioMix’s patented nozzles and headers are compatible with any tank geometry or configuration. Circular headers conform to the slope of the tank floor, eliminating “dead spots.” BioCycle-D is able to accommodate a variety of sludge treatment requirements — such as parallel vs. series operation vs. options for single tank.

Biosolids management costs for a small to medium-sized wastewater treatment facility can account for 50% of the facilities operations and maintenance expense. Upgrading the aerobic digestion process can save both time and money, while ensuring process performance to meet disposal requirements.

Reduce energy costs
  • Stop blower operation when aeration is not required
  • Keep tank contents mixed with a low energy mixing solution
  • Decouple aeration from mixing
Minimize sludge disposal costs
  • Maximize VS destruction
  • Meet Class B biosolids requirements for land disposal
  • Reduce sludge volumes by improving sludge characteristics for dewatering
Decrease operator demands and hours
  • Provide visibility into real-time process changes
  • Automatically adapt operation based on process changes
  • Eliminate the need for chemical addition for alkalinity recovery

Ideally suited for aerobic digesters, the BioCycle-D Optimized Aerobic Digestion Process is an excellent fit for a variety of markets — including biosolids, municipal wastewater, and industrial food & beverage. The process is a good solution for small facilities with a single tank as well as large, multi-tank plants. BioCycle-D also incorporates variable mixing intensity based on operating depth (i.e. there are no minimum depth requirements).
 

Related Products