It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

Aquada Series UV disinfection system

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

There are three Aquada models to choose from. Each is available in five different sizes depending on the fl ow requirements of your home or business. Whether you prefer the economical Altima model, the feature packed Proxima or the high specification Maxima, there is an Aquada model to meet everyone’s needs. And because every Aquada model is designed to deliver the UV dose recommended by important European and American regulatory and safety agencies*, you can be sure that your water will always be safely and effectively disinfected.

* Observe country-specific regulations for UV disinfection

  • Compact and inexpensive UV system for residential, commercial, and small industrial water disinfection applications 
  • 10 m³/h (45 GPM) maximum flow rate
  • 5 different sizes with 3 variations by size
  • Low operating costs
  • Simple maintenance and cleaning 
  • Operation possible in all networks worldwide

Compact, versatile and effective

The extremely simple handling, low investment and operating costs, and various uses in household, leisure and industry make the Aquada the ideal introductory model in environmentally-friendly UV disinfection.

The Aquada UV system is suitable everywhere that drinking water is taken from its own sources or where the quality from public networks insufficiently meets the desired needs. Moreover, it is used in residential treatment plants for water disinfection, as well as in schools, restaurants, campgrounds, cottages, businesses, hotels, hospitals, yachts, private swimming pools, fountains, water attractions, RVs, and more. 

The Aquada’s centrally arranged low-pressure lamp in the high-grade steel chamber ensures that the appropriate UV dose is delivered for effective disinfection. The power supply developed for the Aquada makes operation possible in all networks worldwide. Both the power supply and UV control device ensure optimal and smooth operation.

Aquada UV systems can be integrated into existing water pipeline systems with minimal effort. The UV lamps used can be operated for at least one year, are easily replaced, and both the lamps and quartz sleeves can be assembled and disassembled without tools. 

The Aquada UV system uses as much energy as a standard bulb (35 to 85 watts). 

Highly customized Aquada options

Choose from three Aquada UV systems (Altima, Proxima and Maxima). Each of these systems is available in five different sizes, to meet every individual requirement - private or commercial / light industrial.