It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

Duron 6

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

WEDECO® brand Duron® 6 UV Systems adjust

Combining intelligent control with the most advanced UV lamp and ballast technology, Duron systems supply just the right dose with minimal energy consumption.

Duron is an open channel system for new plant installations or retrofits into existing chlorine contact channels and provides an ideal solution for mid-size to large wastewater treatment plants

  • Compact UV system ideal for small to medium flow and headloss capacities
  • Flexible modular design for new plant installations or retrofit of shallower channels such as horizontal UV channels
  • 600 Watt Ecoray® UV lamps & ballasts made in Germany using Xylem technology
  • Automatic, low maintenance non-chemical self-cleaning system
  • Automatic and manual module lifting options eliminate the need for costly cranes and ergonomical design ensures easy operation
  • Maintenance-free electric drives that require no hydraulic oils or expensive upkeep

The Wedeco Duron 6 is our original vertically inclined UV system with over 10 year’s of installation & field experience. This flexible, automatically controlled open channel UV disinfection system is specifically developed for wastewater and is ideal for secondary and tertiary effluent.

Efficient, worry-free disinfection solution lowers your energy consumption 

Sensor-controlled OptiDose automatically adjusts the energy consumption and dims the Ecoray® UV lamps to the minimum number of lamps required to meet dosing requirements, saving energy costs and operational costs.

Outstanding flexibility to upgrade and retrofit with lower capital costs

Easy to convert and upgrade your vertical or horizontal UV system with minimal channel adjustment and less construction costs. A range of upgrade choices and flexibility in bank width and channel length allow you to design a UV system that you can easily adapt to accommodate either higher flow rates or new regulations in the future.

Safe and easy maintenance

Optional manual or automatic lifting mechanism allows for safer access to modules without the need for a crane. Individual modules can be lifted while other banks of modules remain in service, ensuring high uptime. All electrical components are housed out of the water in separate cabinets for additional safety.

Peace of mind with 3rd party validation and built-in redundancy

The Wedeco Duron 6 UV disinfection systems are NWRI and UVDGM validated to ensure the performance you need to meet your specific water quality, plant conditions, and treatment objectives with no compromise.