It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

Duron 8

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Launched in 2022, the Wedeco Duron 8 is an open-channel UV disinfection system similar to the Duron 6. It has been optimized for wastewater applications that have lower UV transmittance or require high UV dose such as stormwater treatment or reuse applications.

  • Higher flow capacity per channel with flexible installation and higher tolerances
  • Reduces total installation costs and offers reduced cabinet footprint for larger UV systems
  • Reduced cabinet footprint and lower total installation costs for larger UV systems
  • Highly customizable solution for retrofitting deeper channels such as chlorine contact chambers or new plant installations
  • Powerful 800 Watt Ecoray® UV lamps & ballasts made in Germany using Xylem technology
  • Automatic, low maintenance non-chemical self-cleaning system
  • Automatic and manual module lifting options eliminates the need for costly cranes and ergonomical design ensures easy operation
  • Maintenance-free electric drives require no hydraulic oils or expensive upkeep

Flexible and efficient 

The Duron 8 not only provides additional disinfection power in a more compact space but also offers easy, low-cost maintenance and advanced monitoring technology.

More affordable with fewer lamps 

Higher-powered 800W Ecoray® UV lamps, along with a flexible module lamp arrangement, enables more efficient designs and reduces overall installation and operational costs.

Simple maintenance made even easier 

Fewer UV lamps, improved access to more components, and integral module lifting, allow for even simpler and quicker maintenance.

Simple retrofit capability 

The Wedeco Duron 8 offers the industry's largest flow capacity per channel, reducing the overall installation cost. Highly customizable, it is an ideal solution for converting deep channels, such as chlorine contact basins, into chemical-free UV disinfection systems.

Superior ease of installation 

Adjustable mounting bars allow for higher channel tolerances, ensuring fail-safe and fast installation. The reduction in control boxes and the implementation of smart cable routing minimize electrical work.

Peace of mind 

3rd party validation according to UVDGM and NWRI as well as built in redundancy ensure high performance and run times.

Remote connectivity 

New app-based connectivity enables easy monitoring and troubleshooting via mobile device.