It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All UV Systems

PureTube

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Safely disinfects pathogens  and removes Adenovirus based on UVGDM standards
  • Highly efficient for residual ozone destruction 
  • Lowest possible headloss by straight flow without any obstacles
  • Thermally isolated from water or steam, which allows lamps and sensors sanitation up to 144 °C
  • No deadzone design prevents water stagnation.
  • Compact system with in-line principle design and a variety of pipe adapters 
  • Even distribution of UV radiation in treatment chamber

Clear and effective UV disinfection solution for ultra clean water

Wedeco’s PureTube is designed to meet highest standards of production in the cosmetic, pharmaceutical, semi-conductor and other industries. It has proven to eliminate even resistant pathogens such as e.g. Adenovirus, to destroy residual ozone and to efficiently deliver ultra clean water.

The Wedeco PureTube brings a range of benefits especially in demanding environments under the strictest hygienic requirements.

Peace of Mind

The pure inline design, allowing water to flow through a glass reactor,
enables PureTube to ensure:

  • No obstacles or dead zone that hinder drainage or cause stagnant water.
  • Sanitizable up to 144 °C. (Lamps and sensor are thermally isolated from water or steam).

Safe elimination of pathogens and residual ozone 

Wedeco PureTube inactivates bacteria, pathogens and other microorganisms. Following the US EPA UVGDM standards, it is designed for removal of resistant pathogens and viruses, ensuring pathogen-free process water. High dose design makes the system ideal for by-product-free elimination of residual ozone.

Uniquely designed for efficient performance

The inline principle arranges the UVC lamps around a central quartz sleeve, resulting in:

  • Lowest possible head loss by straight flow without any reactor inserts.
  • Evenly distributed UVC irradiation throughout the complete reactor chamber without shadowing or dark spots.
  • High-efficiency reflectors, leading edge lamp technology and computer-based optimization deliver high UVC dose even at dimmed levels.

Operational Simplicity

UV system management is made easy through several integrated and optional controls. The Wedeco UV system’s sensor-controlled OptiDose feature monitors operating conditions in real time, including flow, UV transmittance, and UV intensity, while process data can easily be accessed using the EcoTouch controller with HMI and integrated configurable alarm outputs. It offers optional SCADA connectivity, to enable overall process control.

Data-driven Insights

For smarter management of UV systems and other plant assets, Xylem Avensor’s digital service enables real-time and remote 24/7 monitoring and support in order to maintain system availability and optimal runtime. It sends alerts and data-driven insights to any device connected to your system, offers product documentation, and uses a private cellular network to safeguard data integrity and security 

Reduce operational cost 

The Ecoray® lamp and ballast technology assures 60% longer lamp life compared to conventional low- or medium pressure UV lamps. The sensor controlled OptiDose system monitors operating conditions in real time, with its proven control logic providing optimal UV dosage even in dimmed mode, hence effectively reducing energy consumption.

Safe and easy installation or retrofitting

The inline design assures a compact installation. With available adapters, PureTube can easily refurbish existing systems without changing the piping, or requiring additional pumping