It looks like you are coming from United States, but the current site you have selected to visit is Greece. Do you want to change site?

Yes, please! No, keep me on the current site

  • Try Now. Commit Later. Experience Flygt Concertor®

    Discover the benefits of intelligent pumping with the Flygt Concertor® system, available to trial with the Nexicon® control platform.

Are you facing recurring pump blockages, unplanned maintenance, or rising operational costs?

The Flygt Concertor® system is designed to help wastewater operators improve reliability, reduce downtime, and optimize energy performance. 

Flygt Concertor; pump brain, no background
WebDAM Path: /Photography & Illustration/Products/Flygt/illustrations

What's included in the trial package:

  • Flygt Concertor® intelligent wastewater pump
  • Xylem Nexicon® control cabinet with integrated HMI
  • Expert support from Xylem throughout the evaluation period

The trial program gives you the opportunity to evaluate the performance of the Flygt Concertor® system in real operating conditions before making an investment decision. Rental options are available for up to two months, depending on your requirements.

Talk to our team

Flygt Concertor N reduces callouts for Yorkshire Water
Case study

From frequent blockages to reliable operation: how PWiK Brzeg transformed pump station performance with Flygt Concertor®

  • Location: Brzeg, Opole Province, Poland
  • Customer: PWiK Brzeg – Water and Wastewater Utility Company
  • Partner: Hydroserwis Sp. z o.o

The challenge

A wastewater pumping station was experiencing frequent pump blockages, sometimes several times per week. Repeated maintenance interventions and electrician callouts were increasing operational costs and reducing overall system reliability.

The solution

As part of the Try & Buy program, PWiK Brzeg tested the Flygt Concertor® XPC system under real operating conditions at one of its most challenging pumping stations.

Results (after four months of operation)

  • Pump blockages reduced to zero (previously averaging 70 blockages per year)
  • Electrician interventions eliminated (previously averaging 25 service callouts per year)
  • Reduced energy consumption
  • Annual savings exceeding PLN 30,000
  • Improved system reliability and reduced maintenance workload

“With the Concertor® XPC solution, our pump clogging issues have virtually disappeared. Based on these results, we are planning to modernize additional facilities.” - Mariusz Stojak, Maintenance Manager, PWiK Brzeg

 Concertor 6020, 100 mm
WebDAM Path: /Photography & Illustration/Products/Flygt

Flygt Concertor®: Intelligent Pumping That Delivers More

Designed for wastewater applications where reliability matters most, Flygt Concertor® combines smart technology, energy efficiency and proven anti-clogging performance in a single integrated solution. Automatic clog detection, self-cleaning capabilities and advanced motor control help utilities improve performance, lower maintenance requirements and reduce total lifecycle costs.

Watch Flygt Concertor® in action on YouTube

 

Flygt Concertor® Key Benefits:

  • Improved operator safety through integrated pump self-cleaning functionality
  • Eliminates the need for manual cleaning of pumps and pumping stations through automated system cleaning
  • Reduces maintenance callouts and unplanned service interventions caused by clogging
  • Simplifies installation with automatic rotation direction control
  • Fast commissioning with an intuitive setup and configuration wizard
  • Delivers a rapid return on investment, with energy savings of up to 25%

Discover the Flygt Concertor®

Learn More About the Nexicon® Control System

Nexicon® is a pre-configured wastewater pumping station controller designed to simplify operations and optimize system performance. With advanced automation and integrated system intelligence, it helps utilities achieve greater reliability, lower lifecycle costs, and more efficient wastewater network operations.

Explore Nexicon

Contact our experts

You have a project? A specific need? Do not hesitate to send us your request!

All fields required.

*  Required Field