It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Packaged High Purity Water Systems

MemGEN™ Water Generation Solution

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Accelerate your time to market and maximize lifecycle value with Xylem’s MemGEN™ water generation solution. Designed to overcome the recurring challenges of traditional pharma purification systems, MemGEN™ is pre-engineered for process and performance efficiency. It integrates regulatory design expertise to facilitate compliance with Global Pharmacopeia Standards for Purified Water (PW) and Water for Injection (WFI) and is backed by Xylem’s industry-leading service and support for reliable, long-term performance.

  • Provides reliable purified water (PW) and water for injection (WFI)
  • Designed for process and performance efficiency
  • Facilitates compliance with Global Pharmacopeia Standards
  • Backed by industry-leading service and support
  • Engineered to deliver enhanced lifetime value

MemGEN™ water generation solution: Accelerating pharma with innovation and expertise

Growing pharmaceutical companies need a reliable water purification system that meets strict regulatory standards. Leveraging our deep expertise, we’ve developed a new approach that overcomes common challenges and gets you to market faster.

The MemGEN™ water generation solution is pre-engineered, scalable, and provides end-to-end efficiency with streamlined design, quoting, delivery and installation. The system features multiple microbial barriers and thermal sanitization for reduced microbial risk, and is designed to facilitate compliance with USP, EP, cGMP requirements and 21 CFR Part 11 solutions.

Xylem provides industry-leading service and support from design to maintenance, with direct access to technical experts in pharmaceutical water systems. Select the service level that aligns with your financial and operational goals and improve uptime with 24/7 digital monitoring, predictive insights and expert service from our AQUA pro service professionals.

The MemGEN water generation solution is designed for enhanced lifetime value with durable, high-quality components and ease of operation and maintenance. Engineered for sustainability, the MemGEN solution also facilitates energy and water conservation. With all these exceptional features and services, the value of your investment continues to grow throughout the system’s lifetime.

  • Standardized pharmaceutical water system with three flow rate options
  • Comprehensive GAMP compliant validation documentation package and protocols including detailed engineering/design documents and certifications
  • High quality stainless steel sanitary tubing, RO vessels, and frame
  • Chlorinated break tank to reduce bacterial growth
  • Modular programming with premium PLC/HMI
  • Premium IO link instrumentation and devices
  • Fully operational wet FAT performed on all systems for fast start-up
  • Single point electrical and pneumatic connections for ease of installation
  • High recovery options available on large capacity units
  • 24/7 remote monitoring available with access to production, water quality and system performance data