It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Disinfection Dosing Equipment

Water Champ® FX Chemical Induction System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Water Champ® Chemical Induction System is designed for the application and instantaneous mixing and diffusion of a variety of chemicals used in the treatment of water and wastewater.

  • 2x better mixing and diffusion than other systems
  • 40% less energy required over conventional methods

The Water Champ® system provides highly efficient mixing and rapid diffusion of disinfection chemicals in an open channel application. The system is constructed from materials to be compatible with a wide range of disinfection applications in drinking water, wastewater and industrial processes. The versatility of the design allows for liquid feed or vacuum-based gas feed of chemicals such as chlorine, hypochlorite, chloramines and dechlorination agents.

  • All chemically wetted components are constructed of corrosion-resistant Grade 2 titanium or better.
  • The hermetically-sealed motor is constructed of 316 SS for the highest level of durability and performance.
  • The unique airfoil design of the propeller enables maximum energy transfer.
  • The lightweight design and non-corrosive moving parts make the system easy to install.
  • Suitable for retrofit applications or installation in existing chlorination contact basins and channels due to the flexible guiderail and pivot bracket design combination.
  • Can be configured for gas or liquid applications, vacuum or non-vacuum feed, and an Alternate Liquid Feed (ALF) assembly can be added for dual feed of chemicals in applications such as chloramination.

  • 20% chemical reduction possible over conventional methods
  • No dead zones; achieve complete chemical dispersion
  • Improved disinfection performance at variable flow rates even down to 2.2MPN or non-detect levels

  • Drinking Water (WTW) chemical dosing and mixing
  • Municipal Wastewater (WWTW) chemical dosing and mixing
  • Stormwater / CSO chemical dosing and mixing