It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Technical Data

Find the data you’ll need to install, commission and operate the HYDROVAR, including an assortment of white papers and instruction manuals in multiple languages.

 

Electrical Data

Model Type Rated Output Nominal Input Voltage
(Single phase)
Size Max Input Current Efficiency Rate (%) Typical Output Voltage (Three phase) Max Output Current Output Frequency
2.015 1.5 kW (2 HP) 208-240 ±10% A 11.6 A 94% 0-240 V 7.5 A 15-70 Hz
2.022 2.2 kW (3 HP) 208-240 ±10% A 15.1 A 93.5% 0-240 V 10 A 15-70 Hz
2.030 3 kW (4 HP) 208-240 ±10% B 22.3 A 93.5% 0-240 V 14.3 A 15-70 Hz
2.040 4 kW (5 HP) 208-240 ±10% B 27.6 A 93.5% 0-240 V 16.7 A 15-70 Hz

 

Model Type Rated Output Nominal Input Voltage
(Three phase)
Size Max Input Current Efficiency Rate (%) Typical Output Voltage
(% of supply voltage)
Max Output Current Output Frequency
3.015 1.5 kW (2 HP) 208-240 ±10% A 7 A 96% 0-100% 7.5 A 15-70 Hz
3.022 2.2 kW (3 HP) 208-240 ±10% A 9.1 A 96% 0-100% 10 A 15-70 Hz
3.030 3 kW (4 HP) 208-240 ±10% B 13.3 A 96% 0-100% 14.3 A 15-70 Hz
3.040 4 kW (5.5 HP) 208-240 ±10% B 16.5 A 96% 0-100% 16.7 A 15-70 Hz
3.055 5.5 kW (7.5 HP) 208-240 ±10% B 23.5 A 96% 0-100% 24.2 A 15-70 Hz
3.075 7.5 kW (10 HP) 208-240 ±10% C 29.6 A 96% 0-100% 31 A 15-70 Hz
3.110 11 kW (15 HP) 208-240 ±10% C 43.9 A 96% 0-100% 44 A 15-70 Hz

 

Model Type Rated Output Nominal Input Voltage
(Three phase)
Size Max Input Current Efficiency Rate (%) Typical Output Voltage
(% of supply voltage)
Max Output Current Output Frequency
4.015 1.5 kW (2 HP) 380-460 ±15% A 3.9 A 96% 0-100% 4.1 A 15-70 Hz
4.022 2.2 kW (3 HP) 380-460 ±15% A 5.3 A 96.5% 0-100% 5.7 A 15-70 Hz
4.030 3 kW (4 HP) 380-460 ±15% A 7.2 A 96.5% 0-100% 7.3 A 15-70 Hz
4.040 4 kW (5 HP) 380-460 ±15% A 10.1 A 96.5% 0-100% 10 A 15-70 Hz
4.055 5.5 kW (7.5 HP) 380-460 ±15% B 12.8 A 97% 0-100% 13.5 A 15-70 Hz
4.075 7.5 kW (10 HP) 380-460 ±15% B 16.9 A 97% 0-100% 17 A 15-70 Hz
4.110 11 kW (15 HP) 380-460 ±15% B 24.2 A 97% 0-100% 24 A 15-70 Hz
4.150 15 kW (20 HP) 380-460 ±15% C 33.3 A 97% 0-100% 32 A 15-70 Hz
4.185 18.5 kW (25 HP) 380-460 ±15% C 38.1 A 97% 0-100% 38 A 15-70 Hz
4.220 22 kW (30 HP) 380-460 ±15% C 44.7 A 97% 0-100% 44 A 15-70 Hz