It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Accessories

Choose the accessories for installing, mounting, retrofitting, programming and operating the fifth generation HYDROVAR.

Premium Card
Card which will allow up to 5 slave pumps and additional analog and 2 x inputs and 2 x outputs

premium-card.jpg

Sensors
Different sensors are available from pressure, differential, temperature, flow indicator or level sensor

Wall Mounting Kit
Stainless steel wall mounting kit fitted with external cooling fan and connection box

 

wall-mounting-kit.jpg

Motor Cables
Cable that is ready to connect to the unit and motor

Motor Filter

Fan Cowl Mounting Ring
Used for plastic fan cowls, 140mm or 155mm in diameter

ring.jpg