It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change site?

Yes, please! No, keep me on the current site

I want smarter pump stations and simpler pump control

Simplify pump station control with the intelligent Flygt ConcertorConcertor provides more built-in functionality than any pump on the market. It minimizes the number of components and complexity, giving you a single system with optional SCADA connectivity.

All functions are pre-engineered, pre-installed, pre-configured and tested as a total solution – straight from the factory. 

Installation and commissioning are swift and stress-free thanks to a helpful set-up wizard and the simple cabinet design. In short, you speed up the installation process and reduce your total investment.

 

Recommended Concertor systems

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Concertor® DP

Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.

Explore other pain points