It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Couplings

MAXI-GRIP Class I EZ Seal and Restraint, IPS Pipe Conductive

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

For joining and restraining IPS plain end steel and PE pipes of same outside diameters, 1" thru 12".

  • Designed to seal and grip independently in all applications, including anchored or abutted steel, plastic or cast iron pipe
  • One Maxi-Grip EZ Coupling does it all, on all types of pipe; No need to bother with transition fittings, welding, fusing, blocking, harnessing or shop fabrication
  • The Maxi-Grip EZ Coupling’s design is based upon fieldproven sealing and gripping principles.
  • Class I, for straight connections on plastic and steel pipes in any combination

Smith-Blair Maxi-Grip EZ combines the mechanical strength you've come to expect from Smith-Blair with an evolutionary design that makes installation a snap. With the Maxi-Grip EZ, there are no disassembly, special equipment or time-consuming alignment procedures required. It can be installed in minutes by a single worker with a standard torque wrench.