SOFTWARE SOLUTION FOR SL1500 AND SL3000 3G INSTRUMENTS SonTek-SL 3G Software – v 3.1 – 31JAN 2023
For SonTek-SL1500 (3G) and SonTek-SL3000 (3G) models only. The SonTek-SL Intelligent Flow software is an all-in-one package for interfacing with the 3G models of the SonTek-SL. Interface with the system, do setup, prepare deployment templates, run diagnostics, download data, create graphs and export data, all from the same intuitive software package. Spend less time clicking around and wasting time in the field and office. Get the instrument set up, get done fast but confidently. Recent updates include these new features:
System Requirements