Enable high contrast mode

Plastic Bag Housings

Pentek® Standard Bag Vessel assemblies keep your system on stream longer by reducing bag filter change time. The single large Acme thread closure ensures quick opening and positive sealing. All PBH Series vessels come complete with gauge, wrench and 3/8"" drain valve. PBH Series bag vessel assemblies are made of lightweight corrosion resistant polypropylene to give you all the strength you need without the weight.

Bag vessel assemblies are economically priced, allowing you to install a duplex system for totally uninterrupted flow rates. Bags are available in polypropylene felt, absolute-rated high-efficiency polypropylene and nylon monofilament mesh–ideal for filtering and straining applications from 1 to 800 microns.

  • Available in 1"" and 1-1?2"" NPT connection sizes
  • Comes complete with gauge, wrench and 3/8"" drain valve
  • Choice of 10"" and 20"" housings
  • Light enough to be portable

Eaton Polyline Bag Housings are constructed of heavy duty reinforced polypropylene and are available in sizes that accept single size 1 or size 2 bag filters. All housing connections 2"" NPTF. There are no metal components to rust or corrode. The unique, one-piece molded body has no seams, welds or crevices to trap particles and is easy to clean. The cover is hand-removable without the need for tools of any kind, and features an all-plastic, built-in vent valve with integral 1/4"" gauge tap. The two bottom pipe connections are interchangeable as outlet or drain, permitting easy, no modification in-line or loop piping arrangements to accommodate any installation design.

  • Viton seals
  • Rated at 150 PSI @ 80°F
  • 2"" NPTF connections

Plastic Bag Housings