Enable high contrast mode

Big Blue Carbon

Evoqua offers a wide selection of carbon filters in 4-1/2" diameter and 10" or 20" lengths that are suitable for Big Blue® sized filter housings.

Pentek® GAC, Pentek® RFC, and Watts GAC Series Carbon Filters use granular activated carbon, greatly increasing their surface area and the capacity of the cartridge.

RFC Series Cartridges arrange the granular carbon for radial flow inside the cartridge, reducing pressure drop at higher flow rates. EP, EPM, CBC, CCBC, and Harmsco® HAC Series cartridges use a formed block of carbon to reduce particulates in addition to activated carbon filter functions.

C and NCP Series Carbon Filters feature carbon impregnated media for increased dirt-holding capacity.

CFB and FloPlus Series Filters incorporate Fibredyne® technology which creates a unique filter media by attaching powdered activated carbon onto a cellulose-free synthetic fiber.

Big Blue Carbon

  • Harmsco Double Length Carbon Filter HAC-BB-20-W

    Material: W2T374388
    List Price
    $169.56
    Harmsco activated carbon filters have high carbon content for superior performance and long life. HAC-BB-20W lead removal cartridges employ the use of a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter FloPlus 0. 5 Micron

    Material: W2T373854
    List Price
    $78.14
    Pentek FloPlus Cartridge make it possible to obtain cyst reduction in a Cartridge that functions like a nominal 10 micron Cartridge. This product boasts...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter FloPlus 0. 5 Micron

    Material: W2T373855
    List Price
    $342.22
    Pentek FloPlus cartridge make it possible to obtain cyst reduction in a cartridge that functions like a nominal 10 micron cartridge. This product boasts...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter CFB-Plus 10 Micron

    Material: W2T373835
    List Price
    $69.87
    Pentek CFB-Plus 10BB Cartridge offer chlorine taste and odor reduction and the highest sediment reduction found in a carbon cartridge.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter CFB-Plus 5 Micron

    Material: W2T373836
    List Price
    $117.51
    Pentek CFB-Plus 20BB Cartridges offer chlorine taste and odor reduction and the highest sediment reduction found in a carbon cartridge.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter CBC 0. 5 Micron

    Material: W2T167225
    List Price
    $180.82
    Pentek CBC-20BB Cartridges are highly effective at reducing unwanted taste, odor, and chlorine from potable drinking water. The unique structure of the carbon...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter CBC 0. 5 Micron

    Material: W2T158048
    List Price
    $71.24
    Pentek CBC-BB Cartridge are highly effective at reducing unwanted taste, odor and chlorine from potable drinking water. The unique structure of the carbon...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter EPM 10 Micron

    Material: W2T147852
    List Price
    $113.94
    Pentek EPM-20BB Cartridge are manufactured using a patented process that yields a cartridge with a nominal 10-micron filtration rating, high porosity, and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter EPM 10 Micron

    Material: W2T148364
    List Price
    $45.58
    Pentek EPM-BB Cartridge are manufactured using a patented process that yields a Cartridge with a nominal 10-micron filtration rating, high porosity, and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter PLE D1004498

    Material: W2T173994
    List Price
    $84.96
    Pentek NCP-20BB Cartridge are constructed from a carbon impregnated non-cellulose media. They offer sediment filtration, as well as taste, odor, and chlorine...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter PLE D1004488

    Material: W2T174005
    List Price
    $43.44
    Pentek NCP-BB Cartridges are constructed from a carbon impregnated non-cellulose media. They offer sediment filtration, as well as taste, odor, and chlorine...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter C1 5 Micron

    Material: W2T148292
    List Price
    $66.86
    Pentek C1-20BB Cartridges offer an economical solution for all of your general-purpose water filtration needs.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter EP 5 Micron

    Material: W2T167237
    List Price
    $120.75
    Pentek EP-20BB Cartridge are versatile, combining the long life of carbon block filtration with the higher dirt holding capacity of wound, carbon impregnated...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter EP 5 Micron

    Material: W2T167236
    List Price
    $58.61
    Pentek EP-BB Cartridge are versatile and combine the long life of carbon block filtration with the higher dirt holding capacity of wound, carbon impregnated...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter 155249-43

    Material: W2T167809
    List Price
    $165.13
    Pentek GAC Series Cartridges effectively reduce unwanted taste and odor, including chlorine taste and odor from your drinking water. They are designed to allow...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter 155247-43

    Material: W2T167808
    List Price
    $142.13
    Pentek RFC Series Cartridge are constructed with a 70-micron porous polyethylene outer shell and durable polypropylene end caps. The 4-1/2" OD Cartridge...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter 155141-43

    Material: W2T158044
    List Price
    $58.63
    Pentek RFC-BB Cartridge are constructed with a 70-micron porous polyethylene outer shell and durable polypropylene end caps. The 4-1/2" OD Cartridge...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Big Blue Carbon Filter BB 9.75

    Material: W2T158045
    List Price
    $80.22
    Pentek GAC-BB Cartridges effectively reduce unwanted tastes and odors, including chlorine taste and odor from your drinking water. They are designed to allow...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.