Enable high contrast mode
See All Big Blue Sediment

Polypropylene String Wound Filter 0.5um 20" Code F

Material: W2T272223
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua Big Blue String wound cartridges are manufactured from a durable polypropylene cord that is wound around a rigid polypropylene core. They are an economical solution to reduce fine sediment, including sand, silt, rust and scale particles.

  • Model Nnmber: Evoqua FCPBF20S5
  • Length: 20"
  • Diameter: 4-1/2"
  • Micron rating (Nom.): 0.5
  • Temperature rating: 40F to 165F (4.4C to 73.9C)
  • Filter media: Polypropylene fiber cord
  • Core: Polypropylene
  • End caps: DOE no gasket
  • Style code: F

Evoqua string wound cartridges are wound in a precise pattern around the core providing greater surface area. The result is higher dirt-loading capacity and greater efficiency than standard wound Cartridge. Filters will accommodate flow rates up to 10 GPM with minimal pressure drop.

FCPBF20S5

Specifications