Enable high contrast mode
See All Big Blue Sediment

Evoqua BB String Wound Cartridge Filter FCXBF1005

Material: W2T159847
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua FCXBF Big Blue surfactant-free string wound cartridges are manufactured from a durable polypropylene cord that is wound around a rigid polypropylene core. They are an economical solution to reduce fine sediment, including sand, silt, rust and scale particles. 

  • Model Number: Evoqua FCXBF1005
  • Length: 9.75"
  • Diameter: 4.5"
  • Micron Rating (Nom.): 5
  • Temperature Rating: 40F to 165F (4.4C to 73.9C)
  • Filter Media: Polypropylene Fiber Cord
  • Core: Polypropylene
  • End Caps: DOE No Gasket
  • Style Code: F

Evoqua string wound cartridges are wound in a precise pattern around the core providing greater surface area. The result is higher dirt-loading capacity and greater efficiency than standard wound cartridge. Filters will accommodate flow rates up to 10 GPM with minimal pressure drop.

FCXBF1005

Specifications