Enable high contrast mode
See All Hurricane Filters

Harmsco Absolute Polypleat Hurricane Filter PP-HC-40-1

Material: W2T149377
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Harmsco Poly-Pleat absolute rated Filters substantially reduce cysts, and cryptosporidium. 

  • Model Number: Harmsco PP-HC-40-1
  • Length: 9-5/8"
  • Diameter: 7-3/4"
  • Micron Rating (Abs.): 1
  • Surface Area: 27 ft2
  • Filter Media: Meltblown polypropylene inner layer with outer layers of polypropylene scrim material for support
  • Core: Rigid PVC with perforations or molded polypropylene
  • Endcaps: Pliable PVC
  • Flow Rate: 13. 5 gpm

Poly-Pleat cartridges meet or exceed the three-log (99. 9%) removal requirements described in National Sanitation Foundation Standard 53 for cyst-sized particles and are ideal to control cryptosporidium, giardia cysts, and other harmful microorganisms to help ensure cyst-free drinking water. Poly-Pleat filters are made with pleated polypropylene to provide more surface area For longer filter life and increased particle removal.

PP-HC-40-1

  • Absolute rated one micron filter media removes cyst-sized particles For safe, cyst-free drinking water FDA listed materials for use in potable water and liquid food applications
  • End caps, center tubes and media are thermally bonded as one integral component for added strength and to provide superior end sealing
  • Pleated polypropylene filter media provides more surface area for longer filter life and increased particle removal

  • Reverse Osmosis
  • Municipal drinking water
  • Commercial/residential drinking water
  • Desalination
  • Industrial water
  • Cooling tower
  • Chill water loop
  • Food & beverage
  • Marine/aquatic
  • Industrial coolant