Enable high contrast mode
See All Hydrophobic Polysulfone Vent Filter Cartridges

Hydrophobic Polysulfone Vent Filter .2um 10" Code 0

Material: W2T914987
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua EA Series filter cartridges are absolute rated vent filters. EA filters are composed of a pleated hydrophobic highly asymmetric polysulfone membrane rated for sterile air filtration, storage tank venting applications. These cartridges are sterilized by autoclaving. Evoqua EA particulate cartridges meet current USP Class VI biological test for plastics.

  • Model Number: Evoqua FCEA010S2
  • Length: 10"
  • Diameter: 2.7"
  • Micron Rating: 0.2
  • End Caps: 2-222 O-Rings
  • Style Code: 0
  • Cartridge Material: Polypropylene
  • Media: Hydrophobic polysulfone
  • Maximum Operating Temperature: 176°F (80°C)
  • Maximum Differential Pressure @ 20°C: 50 psi

  • Absolute rated
  • Thermo-plastic construction process minimizes extractables
  • Contain no surfactants or coatings to interfere with application
  • Asymmetric single layer membrane ensures strength
  • Low pressure drop and exceptionally high flow rates

FCEA010S2

W2T158624

W2T912610