Enable high contrast mode
See All Slim Line Plastic Housing

Pentek Slim Line Housing 1/2" I/O, Blue/Clear, w/PR

Material: W2T158563
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 3G Slim Line Housings are the perfect choice for low-flow filtration applications. Their slim design and high chemical compatibility make them ideal for those challenging applications. Caps are manufactured from reinforced polypropylene in blue. The bracket is built into the integral bracket cap. Clear housings are manufactured of Styrene-Acrylonitrile (SAN) offer on-site examination of the flow, cartridge life, and performance.

  • Sump length: 10"
  • Inlet/Outlet: 1/2" NPT
  • Sump material: Polypropylene/SAN
  • Maximum Temperature: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 2 psi @ 5 gpm (0.14 bar @ 19 Lpm)

158649

  • Integrated bracket cap does not require a separate wall mounting kit.
  • Buttress threads and uniform walls for easier cartridge change and improved strength
  • Accepts proprietary Seal-Safe double O-Ring sealing cartridge as well as standard DOE cartridge
  • With pressure relief/bleed button
  • Leak-proof sealing with top-sealed floating #237 Buna-N O-Ring

Specifications