Enable high contrast mode
See All Slim Line Plastic Housing

Pentek Slim Line Housing 1/4" I/O, Black/Blue, w/PR

Material: W2T146035
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 10" Slim Line Housings are manufactured of a durable, reinforced polypropylene with excellent chemical resistance. They are equipped with a black, reinforced polypropylene cap and offer an optional pressure-relief button on the inlet side to relieve pressure inside the housing when changing Filter Cartridge. Four bosses are molded into every cap For mounting purposes. 

  • Sump Length: 10"
  • Inlet/Outlet: 1/4" NPT
  • Temperature Rating: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 2 psi @ 5 gpm (0.14 bar @ 19 Lpm)

10" Standard Filter housings will accommodate a wide range of 2-1/2" to 2-7/8" diameter cartridges. Opaque Slim Line Filter Housings, molded from rugged reinforced polypropylene, offer outstanding chemical compatibility and are ideal for use in a variety of low- flow applications. These applications include under-sink and countertop residential filtration, pre- and post-reverse osmosis filtration, recreational vehicle filtration, foodservice and humidifying systems.

158115

  • Thick polypropylene walls for increased strength
  • Slim design reduces space required for installation without sacrificing capacity
  • FDA accepted materials
  • Leak-proof seal with top-seated Buna-N O-Ring
  • Cap includes four mounting bosses for attaching mounting bracket
  • With pressure relief valve

Specifications