Enable high contrast mode
See All LMI 4 Function Valves

LMI Function Valve 4 inches

Material: W2T448102
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Four Functions:

  • Anti-Siphon - The discharge flow path goes through a port that only opens on the discharge stroke of the pump. This prevents the discharge line from siphoning liquid from the supply tank in most applications.
  • Back Pressure - The diaphragm that controls anti-siphoning creates approximately 20 psi (1.4 Bar) back pressure on the pump's discharge valve which improves system performance.
  • Pressure Relief - A second diaphragm protects the pump from overpressure by releasing fluid to a relief port in the event of excessive discharge line pressure.
  • Pressure Release - This function makes it easy and safe to depressurize the discharge line without loosening tubing or fittings.

**Valve comes with 1/2" MNPT connections. The appropriate sized tubing connection kit must be ordered separately**

48754

Specifications