Enable high contrast mode

Pulsafeeder ITS Systems

Pulsafeeder's ITS System is a completely integrated pump and tank system constructed of UV resistant polyethylene (PE) with a 15 gallon capacity. The tank system is translucent with 5 gallon increments and the tank’s low level indicator allows visual monitoring of chemicals without opening the tank. The tight fitting child proof lid keeps the chemical free of contaminants and protects the surrounding area from chemical fumes.

The ITS System also allows for easy access to the liquid end and control panel of the mounted pump. A complete ITS system consists of a chemical feeder, chemical tank with lid and bulkhead fittings, a liquid level indicator, a float assembly and feeder mounting hardware.

Features:

  • Liquid Level Wand: The tank’s low level indicator allows visual monitoring of chemical supply without opening the tank.
  • Child Proof Lid: The tight fitting lid keeps the chemical free of contaminates.
  • Flooded Suction: The flooded suction allows for continuous pumping without loss of prime.
  • Universal Pump Mount: The ""ITS"" is predrilled for all pumps listed.
  • Built-in Grip: For easy lifting and moving of ITS System.
  • Optional Shut-Off Valve: Available in PVC, allows maintenance on metering pump without emptying chemical.

Pulsafeeder ITS Systems

  • Pulsafeeder Chem-Tech 100 007 Metering Pump X007-XA-AAACITS

    Material: W2T547083
    List Price
    $694.33
    Pulsafeeder's Chem-Tech Series 100 motor driven diaphragm metering pumps are valued by water industry professionals around the world for their long-term...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Pulsatron KOP PEP Kit, K4, P4VHC1

    Material: W2T843918
    List Price
    $398.00
    PEP kit, stands for Pump Enhancement Parts kit, includes all of the essential parts needed to keep a pump running like new. When performing maintenance on a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Pulsatron KOP PEP Kit, K4, P4VVC9

    Material: W2T843920
    List Price
    $506.46
    PEP kit, stands for Pump Enhancement Parts kit, includes all of the essential parts needed to keep a pump running like new. When performing maintenance on a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Pulsatron KOP PEP Kit, K5, P5PTC3

    Material: W2T843921
    List Price
    $506.46
    PEP kit, stands for Pump Enhancement Parts kit, includes all of the essential parts needed to keep a pump running like new. When performing maintenance on a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.