Enable high contrast mode

< 100PSI Adjustable Peristaltic

Designed for adjustable rate chemical dosing in open feeding or other applications where the fluid pressure is less than 100PSI.

Pulsafeeder Chem-Tech XP peristaltic pumps are available in models to pump up to 80PSI (max 7GPD) and 80GPD (max 25PSI). Adjustable rate models have an electronic timer module that provides 20:1 turndown control for enhanced flexibility. Pulsafeeder XP feeders are available with the following options:

Pulse Input Models: Internal timer accepts pulses from a contacting head water meter. Adjustable to run the pumps from .1 to 1 sec., .2 to 10 sec., or from 1.0 to 60 sec. per pulse.

Flow Switch Activated Models: Activated when flow rate through the included 3/4"" NPT flow switch reaches 1 GPM and deactivated when flow rate is less than 1 GPM.

Dry Contact Input Models: Activates pump upon closure of a dry contact switch, and deactivates when opened. Pump equipped with a 6' lead for connection to the customer supplied switch.

Timer Models: 7 Day, 8 Event Electronic Timer.

Stenner™45M and 85M Series peristaltic metering pumps inject solutions at an adjustable rate against pressures up to 25PSI. The feed rate control has an external dial ring that is labeled L to 10 offering an adjustable output range from 5% to 100% in 2.5% increments. Unique Stenner™features include:

Interchangeable pump heads and tubes to convert one model to another - not necessary to purchase a new pump.

Easy and fast tube replacement without tools with the QuickPro® pump head.

The pump is built with two detachable components - the motor and the pump head that can be separated without tools.

< 100PSI Adjustable Peristaltic

  • Pulsafeeder Dolphin Series Pump UD50-XA-LSAUXXX

    Material: W2T354065
    List Price
    $414.98
    Pulsafeeder's Mec-O-Matic Dolphin Series are chemical solution and slurry metering pumps designed, engineered, and built to last. The pump case is molded of a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Dolphin Series Pump UD10-XA-LSAUXXX

    Material: W2T198610
    List Price
    $637.01
    Pulsafeeder's Mec-O-Matic Dolphin Series are chemical solution and slurry metering pumps designed, engineered, and built to last. The pump case is molded of a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Dolphin Series Pump UD10-XL-LSAUXXX

    Material: W2T512862
    List Price
    $483.96
    Pulsafeeder's Mec-O-Matic Dolphin Series are chemical solution and slurry metering pumps designed, engineered, and built to last. The pump case is molded of a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 85M2

    Material: W2T450014
    List Price
    $739.55
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 85M5

    Material: W2T174376
    List Price
    $965.93
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 45M1

    Material: W2T447718
    List Price
    $739.55
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 45M3

    Material: W2T442756
    List Price
    $699.15
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 45M3

    Material: W2T393151
    List Price
    $646.00
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 45M5

    Material: W2T155479
    List Price
    $699.15
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 45M5

    Material: W2T270618
    List Price
    $699.15
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 85M1

    Material: W2T806632
    List Price
    $770.91
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Single Head Metering Pump 45M1

    Material: W2T165371
    List Price
    $610.73
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.