Enable high contrast mode
See All < 100PSI Fixed Peristaltic

Pulsafeeder Chem-Tech XP Series Pump XP080LFLX

Material: W2T548138
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Chem-Tech XP Series peristaltic technology delivers worry-free dosing in a modern design. Each component of the XP Series is designed and manufactured for optimum reliability and durability for real performance. The intuitive interface and controls provide easy operation and the peristaltic design is virtually maintenance-free. Peristaltic chemical feed pumps are ideal for gassing chemicals like sodium hypochlorite (liquid bleach) as they are not prone to losing prime due to gas bubbles.

  • Model Number: Model 080
  • Part Number: XP080LFLX
  • Maximum Flow: 80 GPD
  • Maximum Pressure: 25 PSI
  • Electrical: 115V, 60Hz
  • Drive Style: Fixed rate, on/off only
  • Connection: Low pressure neoprene with 1/4" tube fittings
  • Options: Pump only

Model Number: Model 080
Part Number: XP080LFLX
Maximum Flow: 80 GPD
Maximum Pressure: 25 PSI
Electrical: 115V, 60Hz
Drive Style: Fixed rate, on/off only
Connection: Low pressure Neoprene with 1/4" tube fittings
Options: Pump only

XP080LFLX

  • Reliable metering performance
  • Mixed fluid capable, inherently degassing
  • Extended tube life
  • Rugged, sealed gear train
  • Easy tube change-out
  • Self-priming
  • Chemical resistant materials