Enable high contrast mode
See All < 100PSI Fixed Peristaltic

Stenner 45MP2 Feeder Pump 25PSI 1/4"CONN

Material: W2T447685
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45 Series pumps eliminate the need for anti-siphoning valves and diaphragms. Stenner's fixed output metering pumps are built with two detachable components: the motor and pump head. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The fixed rate pump has no output adjustment.

  • Model Number: Model 45MP2
  • Part Number: 45MFL2A1SUAA
  • Flow: 10 GPD
  • Pressure: 25 PSI
  • Controls: Fixed output
  • Electrical: 120V/60Hz
  • Connection: #2 tube, 1/4" white
  • Tube Material: Santoprene
  • Maximum Operating Temperature: 125 F (52 C)

45MFL2A1SUAA

  • Drinking water disinfection
  • Swimming pool sanitation
  • Well pumps
  • Poultry and livestock houses
  • Irrigation
  • Systems with demand-based backup wells

  • Constructed of FDA approved, NSF listed materials
  • Self-priming against maximum working pressure, foot valve not required
  • Can run dry and does not clog from dirt and debris
  • Can pump off-gassing solutions without losing prime
  • Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump
  • Quick and easy tube replacement without tools with the QuickPro pump head