Enable high contrast mode
See All 100 PSI+ Adjustable Peristaltic

Pulsafeeder Chem-Tech XP Series Pump XP015LAHX

Material: W2T500948
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Chem-Tech XP Series peristaltic technology delivers worry-free dosing in a modern design. Each component of the XP Series is designed and manufactured for optimum reliability and durability for real performance. The intuitive interface and controls provide easy operation and the peristaltic design is virtually maintenance-free. Peristaltic chemical feed pumps are ideal for gassing chemicals like sodium hypochlorite (liquid bleach) as they are not prone to losing prime due to gas bubbles.

  • Base Model: 015
  • Part Number: XP015LAHX
  • Maximum Flow: 15 GPD
  • Maximum Pressure: 100 PSI
  • Electrical: 115V, 60Hz
  • Drive Style: Adjustable, on/off with current interrupter timer
  • Connection: High pressure neoprene with 1/4" tube fittings
  • Options: Pump only

XP015LAHX

  • Reliable metering performance
  • Mixed fluid capable, inherently degassing
  • Extended tube life
  • Rugged, sealed gear train
  • Easy tube change-out
  • Self-priming
  • Chemical resistant materials