Enable high contrast mode

100 PSI+ Fixed Peristaltic

Designed for feeding a fixed rate of chemicals against pressures up to or exceeding 100PSI.

Pulsafeeder Chem-Tech XP peristaltic pumps are available in models to pump up to 125PSI (max 7GPD) and 30GPD (max 80PSI). Fixed rate models are straight forward for applications where economy and ease-of-use are required. Pulsafeeder XP feeders are available with the following control options:

Pulse Input Models: Internal timer accepts pulses from a contacting head water meter. Adjustable to run the pumps from .1 to 1 sec., .2 to 10 sec., or from 1.0 to 60 sec. per pulse.

Flow Switch Activated Models: Activated when flow rate through the included 3/4"" NPT flow switch reaches 1 GPM and deactivated when flow rate is less than 1 GPM.

Dry Contact Input Models: Activates pump upon closure of a dry contact switch, and deactivates when opened. Pump equipped with a 6' lead for connection to the customer supplied switch.

Timer Models: 7 Day, 8 Event Electronic Timer.

Stenner™45MPHP and 85MPHP Series peristaltic metering pumps inject solutions at a fixed rate against pressures up to 100PSI. Unique Stenner™features:

  • Interchangeable pump heads and tubes to convert one model to another - not necessary to purchase a new pump.
  • Easy and fast tube replacement without tools with the QuickPro® pump head.
  • The pump is built with two detachable components: the motor and the pump head that can be separated without tools.

100 PSI+ Fixed Peristaltic

  • Pulsafeeder Chem-Tech XP Series Pump XP004LFHX

    Material: W2T557619
    List Price
    $344.52
    Pulsafeeder's Chem-Tech XP Series peristaltic technology delivers worry-free dosing in a modern design. Each component of the XP Series is designed and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Chem-Tech XP Series Pump XP023LFHX

    Material: W2T548946
    List Price
    $479.60
    Pulsafeeder's Chem-Tech XP Series peristaltic technology delivers worry-free dosing in a modern design. Each component of the XP Series is designed and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 85MpHP17 Peristaltic Pump

    Material: W2T388743
    List Price
    $529.55
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 85...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 85MpHP5 Feeder Pump 100PSI FIXED RA

    Material: W2T449943
    List Price
    $529.55
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 85...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner 85MpHP5 Peristaltic 100 PSI 120 V Pump

    Material: W2T529675
    List Price
    $583.92
    Stenner Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 85...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 45MPHP10, Fixed 10.0 GPD, 100PSI, 1/4W 120V

    Material: W2T447682
    List Price
    $529.55
    Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 45MPHP2, Fixed 3.0 GPD, 100PSI, 1/4W 120V

    Material: W2T387076
    List Price
    $436.40
    Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 85MPHP17, Fixed 17.0 GPD, 100PSI, 1/4W 120V

    Material: W2T331886
    List Price
    $490.33
    Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Feeder 85MPHP40, Fixed 40.0 GPD, 100PSI, 3/8W 120V

    Material: W2T449967
    List Price
    $570.25
    Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.