Enable high contrast mode
See All Multiple Function

Stenner S3002 Programable Peristaltic Feeder Pump 17GPD

Material: W2T838966
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Stenner S series is an advanced peristaltic pump design with multiple programming features to fine-tune the pump to your specific application. The pump offers practical functions for industrial, water and wastewater applications. Prevent unauthorized access to programmed settings with password protection. Program the transfer function to activate a relay to start a second S Series as a back up to the primary pump. 

  • Model Number: S3002
  • Part Number: S3002AA101N
  • Electrical: 120V/ 60Hz
  • Flow: 17GPD
  • Pressure: 100 PSI
  • Connection Tubing: #2 tube, 1/4" White
  • Tube Material: Santoprene
  • Maximum Operating Temperature: 104 F (40 C)

The pump can be programmed to respond based on a selected pump condition such as tube leak, tube change, standby, repeat pulse, run, mode change, low or high signal, low or high flow, drive fault, signal overrun, transfer and off. The totally enclosed pump is outdoor rated and built to NEMA 4X for demanding applications. Additional agency listings include NSF 61 & 372, cULus indoor/outdoor; CE IP65 is also available with selected voltages. The brushless DC motor is equipped with ball bearing support and the switch power mode offers energy efficiency. The splined shaft designed pump head and roller assembly allow smooth installation and replacement. Tube replacement is fast and easy with the patent pending QuickPro pump head.

S3002AA101N

Self-priming against maximum working pressure Can inject off-gassing solutions No vapor lock or loss of prime Easy tube replacement without tools Uniquely manufactured solid one piece tube construction Tube lubrication not required Three point roller design assist with anti-siphoning Output reproducibility Output volume not affected by back pressure Foot, prime or de-gassing Valve not required

  • Treatment of return wastewater before it can be processed for further usage
  • Injection of liquid biocides in cooling towers for prevention of Legionnaires disease
  • Corrosion, scale, and algae control on plumbing fixtures and water supply equipment
  • Metering additives specific to a manufacturing process pH control for process water or metal plating discharge water