Enable high contrast mode
See All Variable Speed Peristaltic

Stenner SVP1 Digital Variable- Speed Peristaltic Feeder Pump

Material: W2T538728
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Stenner Series SVP adjustable variable speed pump has a DC motor with a detachable pump head, universal to all Stenner pumps. The SVP1 pump has a simple four button keypad with a large LED display. The pump is manually adjusted in 1% increments with the up and down arrows on the keypad. The SVP1 also includes prime and on/off buttons on the keypad. 

  • Model Number: Model SVP1
  • Part Number: SVP1L5A1S2AA
  • Flow: 85 GPD
  • Pressure: 25 PSI
  • Controls: Variable speed
  • Electrical: 120V/60Hz
  • Connection: #5 tube, 1/4" white
  • Tube Material: Santoprene
  • Maximum Operating Temperature: 125 F (52 C)

All Stenner metering pumps have a 3-point roller design in the pump head, which acts as a check valve to prevent back flow, siphoning, overdosing and loss of prime. SVP variable speed pumps come optionally with 4-20mA input controls. SVP pumps operate in a 4-20 mA mode with an external port to accept an input control signa or can be overridden to be manually adjusted in 1% increments with the up and down arrows on the keypad. The SVP pump is built with two detachable components -- the motor and pump head -- that can be separated without tools.

SVP1L5A1S2AA

  • Industrial and municipal water treatment
  • Wastewater treatment
  • Cooling towers
  • Water supply equipment
  • Manufacturing
  • pH control
  • Metal plating

  • Self-priming against maximum working pressure foot
  • Valve not required
  • Pump does not lose prime or vapor lock
  • Pumps off-gassing solutions and can run dry
  • Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump
  • Quick and easy tube replacement without tools with the QuickPro pump head
  • Listed product tested by Water Quality Association to conform to ANSI/NSF STD 61 (for Santoprene models only)