See All 4-20 mA Controlled Pumps

Pulsafeeder MP Series LMB4 Metering Pump LMB4TA-VTC1-500

Material: W2T467039
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Pulsatron MP Series pumps are true microprocessor controlled instruments for precise and accurate metering control. Packed with standard features, the MP Series includes automatic control via 4-20mA or 20-4 mA inputs, external pace with stop feature, and 16 character LCD display with support for English, French, and German languages. 

  • Model Number: Model LMB4
  • Part Number: LMB4TA-VTC1-500
  • Flow: 24 GPD
  • Maximum Pressure: 100 PSI
  • Turndown Ratio: 1000:1
  • Controls: Signal level output relay
  • Electrical: 115V/50-60Hz
  • Wet End Material: VTC Connection: 3/8" OD

Series MP features a six-button touch pad control with internationally recognized symbols for simplified programming and alarm signals for signal loss, full count, circuit failure, pulse overflow and pulse rate high. Liquid low level indicator capability is standard. Pulsatron Series MP feeders have additional options for modification, listed below.

* Nineteen distinct models are available, having pressure capabilities to 300 PSI (21 bar) @ 3 GPD (0. 5 lph), and flow capacities to 504 GPD (79. 5 lph) @ 20 PSI (13 bar). Metering performance is reproducible to within 2% of maximum capacity.

LMB4TA-VTC1-500

  • Automatic control
  • Suction lift: 4ft dry and 10ft once primed
  • Flow verification on select sizes
  • Flow totalization 
  • Relay output for computer interface or AC power
  • Simple prompts in plain language
  • Alarm signals for signal loss - full count - circuit failure - pulse overflow and pulse rate high
  • Liquid low-level indicator capability is standard
  • Timed sequences can be set for selected intervals and rate for repetitive
  • Metering Pulse signals can be multiplied or divided by 1 to 999
  • Large easy to read backlit LCD display
  • Feeders include foot Valve/strainer/weight assy. , 4 ft. of suction tubing, bleed Valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy.