See All Manual Control Feeders

Pulsafeeder Series C Plus LD02 Metering Pump LD02SA-VVC1-XXX

Material: W2T808910
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Pulsatron Series C Plus offers manual control stroke length adjustment with a fixed stroke rate. The difference between the Pulsatron C and C Plus models is the pressure rating. 

  • Model Number: Model LC02
  • Part Number: LD02SA-VVC1-XXX
  • Flow: 6 GPD
  • Maximum Pressure: 80 PSI
  • Turndown Ratio: 100: 1
  • Controls: Manual
  • Electrical: 115V/50-60Hz
  • Wet End Material: VVC
  • Connection: 3/8" OD
  • Extras: None

Use of high quality solenoid and special enclosures to effectively dissipate heat ensure that Series C Plus pumps continue to meet specifications for pressure and capacity even during extended use. Feeders are agency approved and water resistant for demanding outdoor and indoor applications. Pulsatron Series C Plus feeders have additional options for modification, listed below.

* Four distinct models are available, having pressure capabilities to 80 PSI (5.6 bar), and flow capacities to 30 GPD (4.7 lph). Metering performance is reproducible to within +/- 3% of maximum capacity.

LD02SA-VVC1-XXX

  • Automatic control available with 4-20mADC direct or external pacing with stop function
  • Manual control by on-line adjustable stroke rate and stroke length
  • Auto-off-manual switch
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Panel mounted fuse
  • Solenoid protection by thermal overload with auto-reset
  • Water resistant for outdoor and indoor applications
  • Indicator lights panel mounted
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Safe and easy priming with durable leak-free bleed valve assembly (standard)
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4 ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy.