See All Manual Control Feeders

Pulsafeeder Series E Plus LPE4 Metering Pump LPE4SA-PTC1-XXX

Material: W2T467017
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Pulsatron E Plus Series pumps offers manual control over stroke length and stroke rate as standard with the option to choose between 4-20mA and external pace inputs for automatic control. 

  • Model Number: Model LPE4
  • Part Number: LPE4SA-PTC1-XXX
  • Flow: 44 GPD
  • Maximum Pressure: 100 PSI
  • Turndown Ratio: 100: 1
  • Controls: Manual
  • Electrical: 115V/50-60Hz
  • Wet End Material: PTC
  • Connection: 3/8" OD
  • Extras: None

Series E Plus contains a highly reliable timing circuit as well as circuit protection against voltage and current upsets. This pump features solenoid protection by thermal overload with auto-reset. Pulsatron Series E Plus feeders have additional options for modification, listed below.

* Twenty distinct models are available, having pressure capabilities to 300 PSI (21 bar) @ 3 GPD (0.5 lph), and flow capacities to 600 GPD (94.6 lph) @ 30 psi (2 bar). Metering performance is reproducible to within 2% of maximum capacity.

LPE4SA-PTC1-XXX